Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
KIPP USA
Joints
K0717 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
KIPP USA
Joints
K0717 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
K0717.22
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
version
AUSF
Rotation
ROT [°]
diameter
D [mm]
thread
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
Length
A [mm]
width
B [mm]
Length
B1 [mm]
height
H [mm]
height
H1 [mm]
diameter
K [mm]
Length
L [mm]
Length
L1 [mm]
width across flats
SW [mm]
Angle
W [°]
basic dynamic load rating
TRAGDY [N]
basic static load rating
TRAGST [N]
revolution per minute max.
DREH [n max. 1/min]
Approx. weight
GEW [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
K0717.06
right-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
0.0256
K0717.08
right-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
0.0449
K0717.10
right-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
0.0728
K0717.12
right-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
0.1037
K0717.16
right-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
0.2107
K0717.20
right-hand thread
0
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
0.3599
K0717.22
right-hand thread
0
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
0.4800
K0717.061
Left-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
0.0251
K0717.081
Left-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
0.0479
K0717.101
Left-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
0.0723
K0717.121
Left-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
0.1055
K0717.161
Left-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
0.2188
K0717.201
Left-hand thread
0
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
0.3800
K0717.221
Left-hand thread
0
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
0.4687
Show compressed display (14 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
KIPP USA
- K0717
Numéro de commande
K0717.22
Shorttext
Rod ends with ball bearing, internal thread DIN ISO 12240-4
Dernières modifications
14.03.2025 12:25:09
Unité
Mots clés
Joints
ball bearing
internal thread
rod ends
Classifications
Par fonctionnalité
BYFUNC_BEARING Stocker
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
23-05-01-05 Embout (rotule lisse)
Standards
ISO-1x-12x-ISO 12240 ISO 12240