Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MAXR12R-S41BR0500-H41BR0500 + PLE60 (3:1) + BMH0702xxxA2A + PLE60 (3:1) + BMH0701xxxA2A

Expand Table
FR
1/5
Product
P
Design
BF
Size of the base axis
BG
Number of independent axes/directions
AAB
Configuration
A
Type and size of the base axis
TBX
Carriage drive element
LAX
Guide type
FX
Stroke
HUBX [mm]
Stroke position
HUBSTX [mm]
Motor Interface
GMSX
Gearing
GX
Reduction Ratio
RRX
Motor
MX
Motor connection
MAX
Motor options
MOX
1
Multi axes system
Robot portique
40
systemes deux axes
configuration a doite
MAX S41
Toothed belt
Roller guide
500
250
with motor, with gearbox
Straight planetary gearbox (Neugart) - PLE 60
3:1
Servo motors BMH 0702
Rotatable angle connectors
-
Afficher la représentation comprimée (1 produit configurable)
ShorttextRobot portique
Dernières modifications10.10.2022 08:50:39
Unité

Classifications

CNS

CNSERPBASE Object Properties