Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SAL100987R9906 + MARN404AT Auxiliary Contact 4NC screw terminal, front mounted

Expand Table
EN
1/5
Product Id
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
Type
TYPE
Description
DES
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
1SAL100995R9906
MACN413AT
MACN413AT Auxiliary Contact 1NO/3NC screw terminal, front mounted
MACN413AT
Frount mounted instantaneous auxiliary contact block 4 pol
MACN413AT Auxiliary Contact 1NO/3NC
The MACN413AT is an auxiliary contact for front mounting with 1NO/3NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550188
1SAL100995R9906
ABB
1SAL100996R9906
MACN422AT
MACN422AT Auxiliary Contact 2NO/2NC screw terminal, front mounted
MACN422AT
Frount mounted instantaneous auxiliary contact block 4 pol
MACN422AT Auxiliary Contact 2NO/2NC
The MACN422AT is an auxiliary contact for front mounting with 2NO/2NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550195
1SAL100996R9906
ABB
1SAL100997R9906
MACN431AT
MACN431AT Auxiliary Contact 3NO/1NC screw terminal, front mounted
MACN431AT
Frount mounted instantaneous auxiliary contact block 4 pol
MACN431AT Auxiliary Contact 3NO/1NC
The MACN431AT is an auxiliary contact for front mounting with 3NO/1NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550201
1SAL100997R9906
ABB
1SAL100991R9906
MARN440AT
MARN440AT Auxiliary Contact 4NO screw terminal, front mounted
MARN440AT
Frount mounted instantaneous auxiliary contact block 4 pol
MARN440AT Auxiliary Contact 4NO
The MARN440AT is an auxiliary contact for front mounting with 4NO contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550256
1SAL100991R9906
ABB
1SAL100990R9906
MARN431AT
MARN431AT Auxiliary Contact 3NO/1NC screw terminal, front mounted
MARN431AT
Frount mounted instantaneous auxiliary contact block 4 pol
MARN431AT Auxiliary Contact 3NO/1NC
The MARN431AT is an auxiliary contact for front mounting with 3NO/1NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550249
1SAL100990R9906
ABB
1SAL100989R9906
MARN422AT
MARN422AT Auxiliary Contact 2NO/2NC screw terminal, front mounted
MARN422AT
Frount mounted instantaneous auxiliary contact block 4 pol
MARN422AT Auxiliary Contact 2NO/2NC
The MARN422AT is an auxiliary contact for front mounting with 2NO/2NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550232
1SAL100989R9906
ABB
1SAL100988R9906
MARN413AT
MARN413AT Auxiliary Contact 1NO/3NC screw terminal, front mounted
MARN413AT
Frount mounted instantaneous auxiliary contact block 4 pol
MARN413AT Auxiliary Contact 1NO/3NC
The MARN413AT is an auxiliary contact for front mounting with 1NO/3NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550225
1SAL100988R9906
ABB
1SAL100987R9906
MARN404AT
MARN404AT Auxiliary Contact 4NC screw terminal, front mounted
MARN404AT
Frount mounted instantaneous auxiliary contact block 4 pol
MARN404AT Auxiliary Contact 4NC
The MARN404AT is an auxiliary contact for front mounting with 4NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550218
1SAL100987R9906
ABB
1SAL103561R9906
MACN413AR
MACN413AR Auxiliary Contact 1NO/3NC ring tongue terminal, front mounted
MACN413AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MACN413AR Auxiliary Contact 1NO/3NC
The MACN413AR is an auxiliary contact for front mounting with 1NO/3NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550331
1SAL103561R9906
ABB
1SAL103560R9906
MACN422AR
MACN422AR Auxiliary Contact 2NO/2NC ring tongue terminal, front mounted
MACN422AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MACN422AR Auxiliary Contact 2NO/2NC
The MACN422AR is an auxiliary contact for front mounting with 2NO/2NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550324
1SAL103560R9906
ABB
1SAL103559R9906
MACN431AR
MACN431AR Auxiliary Contact 3NO/1NC ring tongue terminal, front mounted
MACN431AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MACN431AR Auxiliary Contact 3NO/1NC
The MACN431AR is an auxiliary contact for front mounting with 3NO/1NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50012.
4013614550317
1SAL103559R9906
ABB
1SAL103352R9906
MARN440AR
MARN440AR Auxiliary Contact 4NO ring tongue terminal, front mounted
MARN440AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MARN440AR Auxiliary Contact 4NO
The MARN440AR is an auxiliary contact for front mounting with 4NO contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550355
1SAL103352R9906
ABB
1SAL103353R9906
MARN431AR
MARN431AR Auxiliary Contact 3NO/1NC ring tongue terminal, front mounted
MARN431AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MARN431AR Auxiliary Contact 3NO/1NC
The MARN431AR is an auxiliary contact for front mounting with 3NO/1NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550362
1SAL103353R9906
ABB
1SAL103354R9906
MARN422AR
MARN422AR Auxiliary Contact 2NO/2NC ring tongue terminal, front mounted
MARN422AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MARN422AR Auxiliary Contact 2NO/2NC
The MARN422AR is an auxiliary contact for front mounting with 2NO/2NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550379
1SAL103354R9906
ABB
1SAL103355R9906
MARN413AR
MARN413AR Auxiliary Contact 1NO/3NC ring tongue terminal, front mounted
MARN413AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MARN413AR Auxiliary Contact 1NO/3NC
The MARN413AR is an auxiliary contact for front mounting with 1NO/3NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550386
1SAL103355R9906
ABB
1SAL103300R9906
MARN404AR
MARN404AR Auxiliary Contact 4NC ring tongue terminal, front mounted
MARN404AR
Frount mounted instantaneous auxiliary contact block 4 pol with ring tongue
MARN404AR Auxiliary Contact 4NC
The MARN404AR is an auxiliary contact for front mounting with 4NC contacts and ring tongue terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
4013614550348
1SAL103300R9906
ABB
Show compressed display (16 products)
Numéro de commande1SAL100987R9906
ShorttextMARN404AT Auxiliary Contact 4NC
LongtextThe MARN404AT is an auxiliary contact for front mounting with 4NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
Dernières modifications07.08.2024 13:49:03
Unité

Classifications

CNS

CNSERPBASE Object Properties
Order Number1SAL100987R9906
Description longThe MARN404AT is an auxiliary contact for front mounting with 4NC contacts and screw terminals. Auxiliary contacts are used for the operation of auxiliary circuits and control circuits. The auxiliary contact meets the requirements of EN 50005.
Description shortMARN404AT Auxiliary Contact 4NC
Product websitehttps://new.abb.com/products/ABB1SAL100987R9906
Customs Tariff Number85365080
GTIN-Code4013614550218

ECLASS 14.0

27-37-13-02 Bloc de contact auxiliaire

ECLASS 13.0

27-37-13-02 Bloc de contact auxiliaire
Type de montageFront fastening
typeTop mounting
type de douille de lampeNone
courant assigné d’emploi Ie en catégorie AC-15, 230 V6
Exécution du raccord électriqueScrew connection
Number of breaking contacts4
Number of making contacts0
Number of changers0

ECLASS 12.0

27-37-13-02 Bloc de contact auxiliaire
Type de montageFront fastening
typeTop mounting
type de douille de lampeNone
courant assigné d’emploi Ie en catégorie AC-15, 230 V6
Exécution du raccord électriqueScrew connection
number of fault-signal switches0
Number of breaking contacts4
Number of making contacts0
Number of changers0

ETIM 10.0

EC000041 Auxiliary contact block
Mounting methodFront fastening
ModelTop mounting
Lamp holderNone
Rated operation current Ie at AC-15, 230 V6
Type of electric connectionScrew connection
Number of fault-signal switches0
Number of contacts as normally closed contact4
Number of contacts as normally open contact0
Number of contacts as change-over contact0

ETIM 9.0

EC000041 Auxiliary contact block
Mounting methodFront fastening
ModelTop mounting
Lamp holderNone
Rated operation current Ie at AC-15, 230 V6
Type of electric connectionScrew connection
Number of fault-signal switches0
Number of contacts as normally closed contact4
Number of contacts as normally open contact0
Number of contacts as change-over contact0

ETIM 8.0

EC000041 Auxiliary contact block
Mounting methodFront fastening
ModelTop mounting
Lamp holderNone
Rated operation current Ie at AC-15, 230 V6
Type of electric connectionScrew connection
Number of fault-signal switches0
Number of contacts as normally closed contact4
Number of contacts as normally open contact0
Number of contacts as change-over contact0