Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Pumps
Vane pumps
Variable pumps
PV7...A - Variable vane pump, direct controlled
Bosch Rexroth
...
Pumps
Vane pumps
Variable pumps
PV7...A - Variable vane pump, direct controlled
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PV7-1X/06-10RA01MA0-05
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
R1M_C_PXX_PUM_UNI_TYP
Series
R1M_C_PXX_PUM_PRE_OPE
Component series
R1M_C_PXX_PUM_UNI_SER
Frame size
R1M_C_PXX_PUM_BUI_SIZ
Size
R1M_C_PXX_PUM_UNI_SIZ [cm^3]
Direction of rotation (viewed from drive shaft)
R1M_C_PXX_PUM_ROT_DIR
Shaft design
R1M_C_PXX_PUM_SHA_VER
Pipe connections
R1M_C_PXX_PUM_POR_PIP
Seals
R1M_C_PXX_PUM_SEA_MAT
Control unit
R1M_C_PXX_PUM_COT_TYP
Control device
R1M_C_PXX_PUM_COT_OPT
1
PV7-1X/06-10RA01MA0-05
R900561857
PV: Vane pump
7: Direct operated
1X: Component series 10 to 19
06: BG 06
10: Displacement volume 10 cm³
R: Clockwise
A: Parallel keyed shaft
01: Suction and pressure port with pipe thread according to DIN EN ISO 228-1
M: NBR seals, suitable for HLP mineral oil according to DIN 51524
A: Direct controlled
0: Adjustment screw (Standard)
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Bosch Rexroth
- PV7...A
Numéro de commande
R900561857
Shorttext
Variable vane pump, direct controlled
Dernières modifications
31.07.2025 09:05:21
Unité
Mots clés
Industrial Hydraulics
Pumps
Variable
Variable pumps
controlled
direct
vane pump
vane pumps
Classifications
Par catégorie
Fluid_Technology Fluidique
Hydraulics Hydraulique
Pump Pompe
Valve Soupape
Cylinder Cylindre
CNS
CNSERPBASE Object Properties
Type Code
PV7-1X/06-10RA01MA0-05
Order Number
R900561857