Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Paliers en Métal-Polymère
PMDX
Bagues PMDX mm - Bagues mm
GGB
Paliers en Métal-Polymère
PMDX
Bagues PMDX mm - Bagues mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PM6540DX
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Référence
BESTNR
Diamètre intérieur
DI [mm]
Diamètre extérieur
D0 [mm]
Largeur
B
Diamètre du trou de graissage
DL [mm]
Poids
GEW [g]
Logement / Arbre
ET1
DI/DA
ET2 [mm]
Epaisseur de paroi
S3 [mm]
Chanfrein extérieur
C0 [mm]
Chanfrein intérieur
CI [mm]
Lien vers le site de GGB
LINK
Catégorie
KAT
Matériau
MAT
Certificat RoHS
ROHS
DIN ISO 3547
DINISO3547
peu d'entretien ou sans entretien
WS
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
PM5520DX
55
60
20
8.0
57.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM5525DX
55
60
25
8.0
72.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM5530DX
55
60
30
8.0
86.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM5540DX
55
60
40
8.0
115.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM5550DX
55
60
50
8.0
144.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM5560DX
55
60
60
8.0
176.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6030DX
60
65
30
8.0
95.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6040DX
60
65
40
8.0
126.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6060DX
60
65
60
8.0
190.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6070DX
60
65
70
8.0
220.0
H7/ h8
+0.185/ +0.095
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6540DX
65
70
40
8.0
136.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6560DX
65
70
60
8.0
203.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM6570DX
65
70
70
8.0
237.3
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7040DX
70
75
40
8.0
144.5
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7050DX
70
75
50
8.0
181.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7060DX
70
75
60
8.0
220.5
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7065DX
70
75
65
8.0
234.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7070DX
70
75
70
8.0
255.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
PM7080DX
70
75
80
8.0
292.0
H7/ h8
+0.247/ +0.115
2.5
1.6 +/- 0.8
-0.2 to -1.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Show compressed display (154 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
GGB
- Bagues PMDX mm
Numéro de commande
PM6540DX
Shorttext
Bagues mm
Dernières modifications
13.03.2024 12:53:48
Unité
Mots clés
Paliers
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties