Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Norgren
Guardian Range
Traitement d'air
C49B - Combination Units
IMI Norgren
Guardian Range
Traitement d'air
C49B - Combination Units
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
C49B-1GK-ST1-RMG-ETB
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Order number
CNSORDERNO
Port Size
PS
Thread form
TH
Adjustment
AD
Drain
DR
Bowl
BW
Filter element
EL
Diaphragm
DP
Outlet Pressure adjustment range
PR
Gauge
G
Drain
DR2
Bowl
BW2
Accessory
ACC
Weight
CNSMASSEXACT [kg]
Datasheet
INFOWWW
1
C49B-1GK-ST1-RMG-ETB
1 - 1/8"
G - ISO G
K - Knob (Standard)
S - Semi Automatic Drain
T - Transparent without guard
1 - 5 µm (Standard)
R - Relieving
M - 0.5 ... 8.5 bar
G - With
E - Closed bottom
T - Transparent without guard
B - Brackets
0.40
Product Datasheet (PDF)
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
IMI Norgren
- C49B
Numéro de commande
C49B-1GK-ST1-RMG-ETB
Shorttext
Combination Units
Dernières modifications
17.11.2023 10:23:30
Unité
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties