Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40188-12-S17

Expand Table
FR
1/5
Smalley Part Number
PARTNBR
Operates in Bore Diameter
BORE [Pouce]
Clears Shaft Diameter
SHAFT [Pouce]
Load
LOAD [lbs]
Work Height
WORKHEIGHT [Pouce]
Work Height 2
WORKHEIGHT2 [Pouce]
Free Height Ref.
FREEHEIGHT [Pouce]
Number of Waves
NBROFWAVES
Number of Turns
NBROFTURNS
Wire Thickness
WIRETH [Pouce]
Radial Wall
WIRERADIALWALL [Pouce]
Spring Rate Ref.
SPRINGRATE [lbs/in]
Material
MAT
Max OD
MAXOD [Pouce]
Height
HEIGHT [Pouce]
Solid Height
SLDHEIGHT [Pouce]
1
40188-12
6.100
4.875
1200.0
8.346
5.846
14.000
4.5
37
0.092
0.505
212.2
17-7 Stainless Steel
5.925
8.346
3.423
Afficher la représentation comprimée (1 produit configurable)
ShorttextCrest-to-Crest Spirawave, Multiple Turn, Interlaced
Dernières modifications10.09.2025 11:57:45
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-08-90-90 Ressort (divers, non classé)

ECLASS 6.2

23-08-90-90 Spring (other, unclassified)
Manufacturer nameSmalley
Product nameC Series - Crest-to-Crest - Springs
Product type descriptionC Series - Crest-to-Crest - Springs - Imperial

ECLASS 5.1

23-08-90-90 Ressort (divers, ass.)
Nom du fabricantSmalley
Nom de produitC Series - Crest-to-Crest - Springs
Désignation de type du produitC Series - Crest-to-Crest - Springs - Imperial