Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Hall Current 4 Click

Expand Table
EN
ORDERNO
allowed voltage across the device (between pins 1-4 and pins 5-8)
ALLOWED_VOLTAGE_ACROSS_THE_DEVICE__BETWEEN_PINS_1_4_AND_PINS_5_8_
applications
APPLICATIONS
click board size
CLICK_BOARD_SIZE
compatibility
COMPATIBILITY
input voltage
INPUT_VOLTAGE
interface
INTERFACE
jp1
JP1
1
2
3
4
5
6
Hall current 2 click
-
Audio applications, telecommunication applications, white goods applications, and every application which requires current measurement or monitoring.
L (57.15 x 25.4 mm)
mikroBUS
3.3V or 5V
Analog,I2C
JP1
Hall Current 3 click
Audio applications, telecommunication applications, smart current metering, serversmotherboards current monitoring, and similar application which require reliable and accurate current measurement
L (57.15 x 25.4 mm)
mikroBUS
3.3V or 5V
I2C
Hall Current 4 Click
Hall Current 4 click is perfect for various applications designed for current sensing, e.g. monitoring the current in battery chargers, or for the various kinds of system power supplies, etc.
M (42.9 x 25.4 mm)
mikroBUS
3.3V or 5V
I2C
Hall Current 5 Click
It can be used in motor control applications, load detection and management applications, switch-mode power supplies, overcurrent fault protection applications, etc.
M (42.9 x 25.4 mm)
mikroBUS
3.3V
Analog
Hall Current 6 Click
It can be used in motor control applications, load detection and management applications, switch-mode power supplies, overcurrent fault protection applications, etc.
M (42.9 x 25.4 mm)
mikroBUS
3.3V or 5V
I2C
AMR Current Click
Server, telecom & industrial PWR supplies, power aggregation, over-current protection, motor balance, remote device monitoring and home automation control & IOT remote sensing, among others
M (42.9 x 25.4 mm)
5V
Analog,I2C
Show compressed display (6 products)
Numéro de commandeHall Current 4 Click
Dernières modifications19.12.2019 09:24:30
Unité

Classifications

CNS

CNSERPBASE Object Properties