Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MB2SS

Expand Table
EN
1/5
Part number
PN
Size
SIZE
Style
STYLE
Head Profile
HP
Head Width
HW [mm]
Mounting Surface to Wheel Vee
MSW [mm]
Weight
WEIGHT [g]
Recommended Fastener
RF
1
2
3
4
5
MB1SS
1
Concentric
Standard
6.22
10.16
4.2
M4
MB2SS
2
Concentric
Standard
6.65
12.22
10.1
M6
MB3SS
3
Concentric
Standard
9.47
17.41
24.7
M8
MB4SS
4
Concentric
Standard
11.10
20.63
40.8
M10
MB4XLSS
4XL
Concentric
Standard
14.35
27.05
115.8
M14
Show compressed display (5 configurable products)
ShorttextDualVee Guide Wheel Bushing
Dernières modifications31.10.2023 13:34:41
Unité

Classifications

CNS

CNSPHYPROP Physical Properties