Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

4400E3 - DN100 - PN16 - 2 - 9-12-B-B

Expand Table
All delivery countries/regions
FR
1/5
numéro d'article
IN
Niveau LOD
LOD
Taille nominale
DN [mm]
Niveau de pression
PN
No. of Valves
NV
Clockwise Arrangement of the Valves
TYP
ØD Flange
D [mm]
bride
C [mm]
ØK Flange
K [mm]
a Spindle
A [mm]
c Spindle
CS [mm]
w° Spindle
WS [°]
Ød1 Spindle
DS [mm]
Valve
H [mm]
Valve
H1 [mm]
Valve
L [mm]
L1 [mm]
M1 [mm]
1
2
3
4
5
4400E3 - DN80 - PN16 - 2 - 9-12-B-B
400
80
PN16
2
9-12-B-B
200
19
160
17.3
33.8
3
24
313
413
435
0
255
4400E3 - DN100 - PN16 - 2 - 9-12-B-B
400
100
PN16
2
9-12-B-B
220
19
180
19.3
37.2
3
24
343
453
555
212
365
4400E3 - DN125 - PN16 - 2 - 9-12-B-B
400
125
PN16
2
9-12-B-B
250
19
210
19.3
34.9
3
26
421
571
615
360
415
4400E3 - DN150 - PN16 - 2 - 9-12-B-B
400
150
PN16
2
9-12-B-B
285
19
240
19.3
34.9
3
26
433
576
625
360
415
4400E3 - DN200 - PN10 - 2 - 9-12-B-B
400
200
PN10
2
9-12-B-B
340
20
295
24.3
48.0
3
30
541
711
695
445
465
Show compressed display (5 configurable products)
Numéro de commande4400E3 - DN100 - PN16 - 2 - 9-12-B-B
ShorttextCOMBI-IV à bride avec vanne E3 - sans raccordement vertical
Dernières modifications13.10.2025 09:44:05
Unité

Classifications

CNS

CNSERPBASE Object Properties
Order Number4400E3 - DN100 - PN16 - 2 - 9-12-B-B
CNSPHYPROP Physical Properties

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model