Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
332C - ELBOW FEMALE FOR POP-UP
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 330
332C - ELBOW FEMALE FOR POP-UP
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
332C02501
Vertical Mode
Expand Table
All delivery countries/regions
Langue préférée du catalogue
EN
Reset filters
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
L2 [mm]
D [mm]
D1 [mm]
R [Pouce]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
332C02501
400
25 X ½" X 25
99.0
52.0
16
52.0
27.0
1/2
105.5
Polypropylene
16
160
332C03201
400
32 X ½" X 32
120.5
63.5
16
62.5
33.5
1/2
178.0
Polypropylene
16
100
332C03202
400
32 X ¾" X 32
121.0
62.5
19
62.5
33.5
3/4
187.0
Polypropylene
16
100
Show compressed display (3 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
ELYSEE
- 332C
Numéro de commande
332C02501
Shorttext
ELBOW FEMALE FOR POP-UP
Dernières modifications
25.03.2024 10:15:06
Unité
Mots clés
Compression Fittings
ELBOW
Epsilon
FEMALE
Serie
Series
Classifications
By BIM categories
BIM_FITTINGS Fittings
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment
OmniClass
23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing
Revit
RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture
Uniclass2015
65_52_63 65 52 63 - Pipes and fittings