Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ABB - 1SBK134237R1100 + DRAF09-11S 24-60V50/60HZ

Expand Table
1/5
Product Id
PN
Extended Product Type
EXTTYPE
Invoice Description
INVDES
TYPE
Description
DES [mm]
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Number of command positions
EF001372
1
2
3
4
5
6
1SBK134137R1300
DRAF09-13N 100-250V50/60HZ
DRAF09-13N 100-250V50/60HZ
DRAF09-13N
Screw Terminals Enclosed Starter
DRAF09-13N 100-250V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-13N 100-250V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522144539
1SBK134137R1300
ABB
2
1SBK134037R1400
DRAF09-14P 250-500V50/60HZ
DRAF09-14P 250-500V50/60HZ
DRAF09-14P
Screw Terminals Enclosed Starter
DRAF09-14P 250-500V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-14P 250-500V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522144843
1SBK134037R1400
ABB
2
1SBK134237R1100
DRAF09-11S 24-60V50/60HZ
DRAF09-11S 24-60V50/60HZ
DRAF09-11S
Screw Terminals Enclosed Starter
DRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522144218
1SBK134237R1100
ABB
2
1SBK134238R1100
DRAF09-11U 24-60V50/60HZ
DRAF09-11U 24-60V50/60HZ
DRAF09-11U
Screw Terminals Enclosed Starter
DRAF09-11U 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-11U 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522145116
1SBK134238R1100
ABB
2
1SBK134238R1300
DRAF09-13U 100-250V50/60HZ
DRAF09-13U 100-250V50/60HZ
DRAF09-13U
Screw Terminals Enclosed Starter
DRAF09-13U 100-250V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-13U 100-250V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522145130
1SBK134238R1300
ABB
2
1SBK134238R1400
DRAF09-14U 250-500V50/60HZ
DRAF09-14U 250-500V50/60HZ
DRAF09-14U
Screw Terminals Enclosed Starter
DRAF09-14U 250-500V50/60HZ enclosed Direct-On-Line starter with AF contactors
DRAF09-14U 250-500V50/60HZ enclosed Direct-On-Line starter with AF contactors
3471522145147
1SBK134238R1400
ABB
2
Show compressed display (6 products)
Numéro de commande1SBK134237R1100
ShorttextDRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
LongtextDRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
Dernières modifications06.08.2024 09:40:41
Unité

Classifications

CNS

CNSERPBASE Object Properties
Customs Tariff Number85364900
Description longDRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
Description shortDRAF09-11S 24-60V50/60HZ enclosed Direct-On-Line starter with AF contactors
GTIN-Code3471522144218
Order Number1SBK134237R1100
Product websitehttps://new.abb.com/products/ABB1SBK134237R1100

ECLASS 14.0

27-37-12-05 Boîtier pour appareil de commande et de signalisation

ECLASS 13.0

27-37-12-05 Boîtier pour appareil de commande et de signalisation
width107 mm
height230 mm
depth131 mm
diamètre des ouvertures20 mm
Nombre de postes de commande2
couleur de la partie supérieure du boîtierOther
matériau de boîtierPlastic
Modèle de boîtierSurface mounting housing
Indice de protection IPIP66
Degree of protection (NEMA)4X
Material bodyABS

ECLASS 12.0

27-37-12-05 Boîtier pour appareil de commande et de signalisation
Largeur107 mm
hauteur230 mm
profondeur131 mm
diamètre des ouvertures20 mm
Nombre de postes de commande2
couleur de la partie supérieure du boîtierOther
matériau de boîtierPlastic
Modèle de boîtierSurface mounting housing
Indice de protection IPIP66
protection type (NEMA)4X
Material bodyABS

ETIM 10.0

EC000200 Enclosure for control circuit devices
Width107 mm
Height230 mm
Depth131 mm
Diameter openings20 mm
Number of command positions2
Colour housing coverOther
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X
Housing material qualityABS

ETIM 9.0

EC000200 Enclosure for control circuit devices
Width107 mm
Height230 mm
Depth131 mm
Diameter openings20 mm
Number of command positions2
Colour housing coverOther
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X
Housing material qualityABS

ETIM 8.0

EC000200 Enclosure for control circuit devices
Width107 mm
Height230 mm
Depth131 mm
Diameter openings20 mm
Number of command positions2
Colour housing coverOther
Material housingPlastic
Construction type housingSurface mounting housing
Degree of protection (IP)IP66
Degree of protection (NEMA)4X
Housing material qualityABS
Compare multiple parts
Add at least 2 products with