Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 HT1-60 M5-AG
Schmalz
...
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds) - FSG 3 HT1-60 M5-AG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FSG 3 HT1-60 M5-AG
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Typ
CNSORDERNO
Part no.
ARTNR
Customs tariff number
CTN
d2
D2 [mm]
dn
DN [mm]
Dmax(S)
DMAX [mm]
Ds
DS [mm]
G1
G1
H
H [mm]
LG1
LG1 [mm]
SW1
SW1 [mm]
Stroke
Z [mm]
Suction cup material
SCM
Material hardness
MH
Size
S
Number of folds
NOF
Connection
C
Curve radius (min)
CR [mm]
Volume
V [cm^3]
1
FSG 3 HT1-60 M5-AG
10.01.06.03716
40169997
1.8
0.7
4
3.0
M5-M
10.2
4.5
7
1.1
High temp material HT1
60 Shore A
3
2.5
M5-M
4
0.02
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG (2.5 Folds)
Numéro de commande
10.01.06.03716
Shorttext
FSG 3 HT1-60 M5-AG
Dernières modifications
26.08.2024 12:32:30
Unité