Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 85 VU1-72 G1/4-IG ON
Schmalz
...
Bellows Suction Cups FSG VU1 (2.5 Folds)
Bellows Suction Cups FSG VU1 (2.5 Folds) - FSG 85 VU1-72 G1/4-IG ON
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHMALZ 10.01.06.00167 FSG 85 VU1-72 G1/4-IG ON
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Name
NAME
NNCUSTOM
NTCUSTOM
NBCUSTOM
LINACUSTOM
Order number
ARTNR
d2
C126 [mm]
dn
C124 [mm]
Dmax(S)
C1688 [mm]
Ds
C614 [mm]
G1
C132
H
C117 [mm]
LG1
C133 [mm]
SW1
C140 [mm]
Z
C171 [mm]
Saugkraft
C556 [N]
1
10_01_06_00167
FSG 85 VU1-72 G1/4-IG ON
Balgsauggreifer (rund)
FSG 85 VU1-72 G1/4-IG ON
FSG 85 VU1-72 G1/4-IG ON
10.01.06.00167
51
6
90
80.2
G1/4"-IG
100
12
22
38
120
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSG VU1 (2.5 Folds)
Numéro de commande
10.01.06.00167
Shorttext
FSG 85 VU1-72 G1/4-IG ON
Dernières modifications
26.08.2024 12:32:32
Unité
Mots clés
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties