Schmalz
Vacuum Components
Vacuum suction pads
Bellows Suction Cups (Round)
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 SI-55 G1/4-IG
Schmalz
...
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds) - FSGA 78 SI-55 G1/4-IG
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SCHMALZ 10.01.06.00074 FSGA 78 SI-55 G1/4-IG
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Name
NAME
NNCUSTOM
NTCUSTOM
NBCUSTOM
LINACUSTOM
Order number
ARTNR
d2
C126 [mm]
Dmax(S)
C1688 [mm]
dn
C124 [mm]
Ds
C614 [mm]
G1
C132
H
C117 [mm]
LG1
C133 [mm]
SW1
C140 [mm]
Z
C171 [mm]
Number of folds
C1432
Pull-off force
C551 [N]
1
10_01_06_00074
FSGA 78 SI-55 G1/4-IG
Balgsauggreifer (rund)
FSGA 78 SI-55 G1/4-IG
FSGA 78 SI-55 G1/4-IG
10.01.06.00074
54
84.5
8.2
74
G1/4"-IG
62
12
21
14
1.5
218
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Schmalz
- Bellows Suction Cups FSGA (1.5 Folds)
Numéro de commande
10.01.06.00074
Shorttext
FSGA 78 SI-55 G1/4-IG
Dernières modifications
26.08.2024 12:32:37
Unité
Mots clés
Bellows
Suction Cups
Vacuum Components
Vacuum suction
pads
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties