Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CT 500 032,-,-,-

Expand Table
EN
1/5
Azolgas Article No
AZOLGASARTNO
Nitrocyl Article No
NITROCYLARTNO
PDF Info
MSPN
Max. Stroke
HUBMAX [mm]
Flanges
FL
Connection systems
CONSYS
Connector
CON
Compression Rate
CR
Initial Force (150 bar)
IF [daN]
Initial Intermediate Forces (150 bar)
IIF [daN]
Final Force (150 bar)
FF [daN]
Force @ dynamic stroke @ 20ºC
FDS [daN]
Rod length
S [mm]
Dynamic stroke
HUB [mm]
Body diameter
B [mm]
Total length
L1 [mm]
Safety Stroke
Q [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
CT 500 010,-,-,-
NC.010.00.00500.010
10.0
1.4324
500
500
716
500
10
0
38
52
2
CT 500 013,-,-,-
NC.010.00.00500.013
13.0
1.4471
500
500
724
500
13
0
38
58
2
CT 500 016,-,-,-
NC.010.00.00500.016
16.0
1.4568
500
500
728
500
16
0
38
64
2
CT 500 019,-,-,-
NC.010.00.00500.019
19.0
1.4637
500
500
732
500
19
0
38
70
2
CT 500 025,-,-,-
NC.010.00.00500.025
25.0
1.4729
500
500
736
500
25
0
38
82
2
CT 500 032,-,-,-
NC.010.00.00500.032
32.0
1.4794
500
500
740
500
32
0
38
96
2
CT 500 038,-,-,-
NC.010.00.00500.038
38.0
1.4832
500
500
742
500
38
0
38
108
2
CT 500 050,-,-,-
NC.010.00.00500.050
50.0
1.4881
500
500
744
500
50
0
38
132
2
CT 500 063,-,-,-
NC.010.00.00500.063
63.0
1.4914
500
500
746
500
63
0
38
158
2
CT 500 075,-,-,-
NC.010.00.00500.075
75.0
1.4935
500
500
747
500
75
0
38
182
2
CT 500 080,-,-,-
NC.010.00.00500.080
80.0
1.4941
500
500
747
500
80
0
38
192
2
CT 500 100,-,-,-
NC.010.00.00500.100
100.0
1.4961
500
500
748
500
100
0
38
232
2
CT 500 125,-,-,-
NC.010.00.00500.125
125.0
1.4978
500
500
749
500
125
0
38
282
2
Show compressed display (13 configurable products)
Numéro de commandeCT 500 032,-,-,-
ShorttextGAS SPRINGS - Low Profile
Dernières modifications25.06.2025 06:55:44
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties