Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Laufrolle GN2426-28-E-2RS

Expand Table
1/5
ARTNR
Rail
H1 [mm]
B1 [mm]
B2 [mm]
D1 [mm]
D2 [mm]
-0.05
D3 [mm]
Thread for cylinder head screw DIN 912
D4
L1 [mm]
L2 [mm]
max.
L3 [mm]
SW [mm]
T [mm]
X [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
1
2
3
4
GN2426-18-E-2RS
18
4.0
1.6
14.0
12.4
6
M4
1.8
1.5
0.5
8
5
0.4
0.0040
83024900
YES
GN2426-28-E-2RS
28
7.0
2.4
22.4
19.2
10
M5
3.8
2.2
0.6
13
8
0.5
0.0170
83024900
YES
GN2426-35-E-2RS
35
7.5
3.3
28.0
25.1
12
M5
4.2
2.5
0.7
15
9
0.7
0.0320
83024900
YES
GN2426-43-E-2RS
43
11.0
5.0
35.0
30.8
12
M6
4.3
2.5
0.7
15
11
0.8
0.0630
83024900
YES
Show compressed display (4 products)
Numéro de commandeGN2426-28-E-2RS
ShorttextRollers, for rails GN 2422, Type E, Eccentric roller with eccentric bearing pivot
Dernières modifications04.04.2023 10:28:36
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-03 Galet de came

ECLASS 10.1

23-37-02-03 Galet de came

ECLASS 10.0.1

23-37-02-03 Galet de came

ECLASS 9.1

23-37-02-03 Galet de came

ECLASS 9.0

23-37-02-03 Track roller

ECLASS 8.1

23-37-02-03 Track roller

ECLASS 8.0

23-37-02-03 Track roller

ECLASS 7.1

23-37-02-03 Track roller

ECLASS 7.0

23-37-02-03 Track roller

ECLASS 6.2

23-37-02-03 Track roller

ECLASS 6.1

23-37-02-03 Track roller

ECLASS 6.0

23-37-02-03 Track roller
Compare multiple parts
Add at least 2 products with