Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

33450

Expand Table
EN
1/5
Part No.
PN
Material
MAT
Finish
FIN
Description
DESC
Slot
SLOT [mm]
Set Screw Size
SS
Wrench Size
WS [mm]
A
A [Pouce]
B
B [Pouce]
C
C [Pouce]
D
D [Pouce]
E
E [Pouce]
F
F [Pouce]
G
G [Pouce]
H
H [Pouce]
Weight
W [lbs.]
Compatibility Code
CC
1
2
33450
Die-Cast Zinc
Clear
Inside to Inside
8
M6
3
1.181
0.827
0.323
0.313
0.228
0.621
0.638
0.307
.050
8-15, 8-30, 8-40
33470
Die-Cast Zinc
Clear
Inside to Outside
8
M6
3
1.181
0.827
0.323
0.313
0.228
0.621
0.638
0.307
.100
8-15, 8-30, 8-40
Show compressed display (2 products)
Numéro de commande33450
ShorttextHidden Corner Connectors
Dernières modifications20.05.2021 05:17:54
Unité

Classifications

CNS

CNSERPBASE Object Properties