Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Increaser ICS to ICS - ICS 25
Schiedel
Stainless steel system
ICS25 Ø80-Ø900
Increaser ICS to ICS - ICS 25
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
Vertical Mode
Expand Table
All delivery countries/regions
Langue préférée du catalogue
EN
Reset filters
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
int Ø
INT [mm]
ext Ø
EXT [mm]
A [mm]
D1 [mm]
D2 [mm]
Nominal length
NL [mm]
Material/Liner
ML
Surface liner
SL
Weight
WG [kg]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
101890
5035944278722
ICS25
Incre.ICS-ICS 80/100/0,5/316/BA/ICS25
Architecture
400
80
130
180
100
150
225
304
BA
1.11
148386
4051921666178
ICS25
Incre.ICS-ICS 80/100/0,5/316/BA/ICS25
Architecture
400
80
130
180
100
150
225
304
BA
1.11
101891
5035944278739
ICS25
Incre.ICS-ICS 100/130/0,5/316/BA/ICS25
Architecture
400
100
150
180
130
180
225
304
BA
1.37
148387
4051921666185
ICS25
Incre.ICS-ICS 100/130/0,5/316/BA/ICS25
Architecture
400
100
150
180
130
180
225
304
BA
1.37
101892
5035944278746
ICS25
Incre.ICS-ICS 130/150/0,5/316/BA/ICS25
Architecture
400
130
180
180
150
200
225
304
BA
1.59
101893
5035944278753
ICS25
Incre.ICS-ICS 150/180/0,5/316/BA/ICS25
Architecture
400
150
200
180
180
230
225
304
BA
1.87
101894
5035944278760
ICS25
Incre.ICS-ICS 180/200/0,5/316/BA/ICS25
Architecture
400
180
230
180
200
250
225
304
BA
2.04
101895
5035944278784
ICS25
Incre.ICS-ICS 200/230/0,5/316/BA/ICS25
Architecture
400
200
250
180
230
280
225
304
BA
2.34
101896
5035944278791
ICS25
Incre.ICS-ICS 230/250/0,5/316/BA/ICS25
Architecture
400
230
280
180
250
300
225
304
BA
2.49
101897
5035944278098
ICS25
Incre.ICS-ICS 250/300/0,5/316/BA/ICS25
Architecture
400
250
300
190
300
350
235
304
BA
3.06
101898
4037494900994
ICS25
Incre.ICS-ICS 300/350/0,5/316/BA/ICS25
Architecture
400
300
350
190
350
400
235
304
BA
3.55
101899
4037494901007
ICS25
Incre.ICS-ICS 350/400/0,5/316/BA/ICS25
Architecture
400
350
400
190
400
450
235
304
BA
4.05
101900
4037494901014
ICS25
Incre.ICS-ICS 400/450/0,6/316/BA/ICS25
Architecture
400
400
450
190
450
500
235
304
BA
4.54
101901
4037494901021
ICS25
Incre.ICS-ICS 450/500/0,6/316/BA/ICS25
Architecture
400
450
500
190
500
550
235
304
BA
5.03
Show compressed display (14 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Schiedel
- Increaser ICS to ICS
Numéro de commande
101894
Shorttext
ICS 25
Dernières modifications
14.11.2025 10:17:07
Unité
Mots clés
Increaser
Stainless steel
system
Classifications
By BIM categories
BIM_CHIMNEYS Chimneys
Par fonctionnalité
BYFUNC_CONVEYING Acheminemer
CNS
CNSPHYPROP Physical Properties
Mass
2.04
CNSERPBASE Object Properties
ECLASS 14.0
22-20-02-02 Tuyau de cheminée double paroi (élément de constr.)
ECLASS 8.0
22-20-02-02 Double-wall flue gas line (construction element)
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model