Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IgnisProte 200 A

Expand Table
All delivery countries/regions
EN
1/5
Material
MAT
EAN/UPC-Code
EAN
System
SYS
Shorttext
SAP
LOD Destination
LODDEST
LOD Level
LODLEVEL
A [mm]
B [mm]
C [mm]
D1 [mm]
D2 [mm]
D3 [mm]
D4 [mm]
X [mm]
Weight
WG [kg]
1
2
3
4
5
6
7
101840
4037494157459
ICS25
IgnisProte 100 A
Architecture
400
700
565
100
114
133
155
283
25
4.00
101841
4037494157466
ICS25
IgnisProte 150 A
Architecture
400
700
565
150
114
133
155
283
25
6.00
101842
4037494157473
ICS25
IgnisProte 200 A
Architecture
400
700
565
200
114
133
155
283
25
8.40
101843
4037494157497
ICS25
IgnisProte 250 A
Architecture
400
700
565
250
114
133
155
283
25
10.50
101844
4037494157510
ICS25
IgnisProte 300 A
Architecture
400
700
565
300
114
133
155
283
25
12.50
101845
4037494160367
ICS25
IgnisProte 350 A
Architecture
400
700
565
350
114
133
155
283
25
15.00
101846
4037494157534
ICS25
IgnisProte 400 A
Architecture
400
700
565
400
114
133
155
283
25
16.70
Show compressed display (7 configurable products)
Numéro de commande101842
ShorttextICS 25
Dernières modifications14.11.2025 10:17:09
Unité

Classifications

By BIM categories

BIM_CHIMNEYS Chimneys

Par fonctionnalité

BYFUNC_CONVEYING Acheminemer

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

22-20-02-02 Tuyau de cheminée double paroi (élément de constr.)

ECLASS 8.0

22-20-02-02 Double-wall flue gas line (construction element)

Revit

RVT_METRICGENERICMODEL (Metric) Generic Model