One-gang junction box for electrical installations in internal insulation systems. For permanently secure and heat-bridge-free installation of switches, sockets and other devices in internally insulated exterior walls. For optimal room climate with proven protection from moisture damage.For use in many internal insulation systems.· For installation in insulated interior walls· Guarantees installation without heat bridges· Moisture regulating and insulating· Prevention of moisture induced structural damage· Suitable for use in many insulation systems· For insulation thcknesses 30 to 100 mm· Installation on masonry without plaster
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Kaiser Elektro - 1159-90
Numéro de commande
1159-90
Shorttext
Interior Insulation box
Dernières modifications
19.07.2024 11:23:52
Unité
Mots clés
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
IFC4
IFC4_IFCJUNCTIONBOX Boite De Jonction
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based