Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK13256KS713AA5

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
1
Motor starter M200D AS-i communication: AS-i reversing starter, electron. switching
SIRIUS motor starter M200D AS-i Communication: AS-Interface Reversing starter standard Electronic switching AC-3, 0.75KW / 400 V 0.15 A...2.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC with brake contact 180 V DC 4 DI / 1 DO AS-i Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
662643543865
3RK1325-6KS71-3AA5
3RK13256KS713AA5
Siemens AG
MOTOR STARTER M200D AS-I STANDARD
Afficher la représentation comprimée (1 produit)
Numéro de commande3RK13256KS713AA5
ShorttextMotor starter combination
Dernières modifications19.09.2023 08:27:44
Unité

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-09-05 Combinaison de démarreur moteur
27-02-40-02 Démarreur moteur

ECLASS 11.0

27-37-09-05 Combinaison de démarreur moteur
27-02-40-02 Démarreur moteur

ECLASS 10.1

27-37-09-05 Combinaison de démarreur moteur

ECLASS 9.1

27-37-09-05 Combinaison de démarreur moteur
OuiYes
OuiYes

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination