Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
HOFMN - Mounting Flanges - Economy Type
Misumi
Metric
Pipes / Fittings / Hoses / Valves / Sanitary Pipes
HOFMN - Mounting Flanges - Economy Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
HOFMN50
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Référence pièce
PN
Nominal Diameter
ND
D
D [mm]
L
L [mm]
D1
D1 [mm]
P.C.D.
PCD [mm]
d1
DD1 [mm]
t
TT [mm]
1
2
3
4
HOFMN38
38
38.0
32
66.0
52.0
6.6
3
HOFMN50
50
50.8
39
79.0
65.0
6.6
3
HOFMN65
65
63.5
50
91.5
77.5
6.6
3
HOFMN75
75
76.3
57
111.0
94.0
9.0
3
Show compressed display (4 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Misumi
- HOFMN
Shorttext
Mounting Flanges - Economy Type
Dernières modifications
29.11.2024 04:27:01
Unité
Classifications
CNS
CNSERPBASE Object Properties