Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Sensors
Flow Switches
IF3 Paddle Style Flow Switch
IF3 - Paddle Style Flow Switch
SMC (JP)
Sensors
Flow Switches
IF3 Paddle Style Flow Switch
IF3 - Paddle Style Flow Switch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF300-06-00
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Enclosure
ENCLOSURE
On-flow range
ONFLOW
Thread type
THREADTYPE
Metal material for wetted parts
METALMAT
Seal material of wetted parts
SEALMAT
CE-compliant
CE
Paddle size
PADSIZE
Thread on/off
THREAD
1
2
3
(0) Open type
(0) 14 to 60 L/min
(-) Rc
(0) Brass, Phosphor bronze
(0) NBR
(-) None
Short
N/A
(1) Dripproof/Rainproof type (Equivalent to IP42)
(0) 14 to 60 L/min
(-) Rc
(0) Brass, Phosphor bronze
(0) NBR
(-) None
Short
N/A
(2) Splashproof/Low jetproof type (Equivalent to IP44)
(0) 14 to 60 L/min
(-) Rc
(0) Brass, Phosphor bronze
(0) NBR
(-) None
Short
on
Show compressed display (3 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SMC (JP)
- IF3
Shorttext
Paddle Style Flow Switch
Dernières modifications
16.12.2025 10:16:47
Unité
Classifications
CNS
CNSERPBASE Object Properties