Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PA800M226AT05NE

Expand Table
EN
1/5
Part. No
PARTNO
Dash No. MIL-G-5514F
DN
Bore Diameter
AI [Pouce]
Bore Diameter Tolerance
TAI [Pouce]
Groove Diameter
FI [Pouce]
Groove Diameter Tolerance
TFI [Pouce]
Diametral clearance D max.
DI [Pouce]
Radius
RI [Pouce]
Groove Width +0.010/-0.000
G0I [Pouce]
Groove Width +0.010/-0.000
G1I [Pouce]
Groove Width +0.010/-0.000
G2I [Pouce]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM [mm]
Groove Diameter
FM [mm]
73|PA800M217AT05NE
74|PA800M218AT05NE
75|PA800M219AT05NE
76|PA800M220AT05NE
77|PA800M221AT05NE
78|PA800M222AT05NE
79|PA800M223AT05NE
80|PA800M224AT05NE
81|PA800M225AT05NE
82|PA800M226AT05NE
83|PA800M227AT05NE
84|PA800M228AT05NE
85|PA800M229AT05NE
86|PA800M230AT05NE
87|PA800M231AT05NE
88|PA800M232AT05NE
89|PA800M233AT05NE
90|PA800M234AT05NE
PA800M216
216
1.366
+0.002/-0.000
1.123
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
34.70
+0.05/-0.00
28.52
PA800M217
217
1.428
+0.002/-0.000
1.185
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
36.27
+0.05/-0.00
30.10
PA800M218
218
1.491
+0.002/-0.000
1.248
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
37.87
+0.05/-0.00
31.70
PA800M219
219
1.553
+0.002/-0.000
1.310
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
39.45
+0.05/-0.00
33.27
PA800M220
220
1.616
+0.002/-0.000
1.373
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
41.05
+0.05/-0.00
34.87
PA800M221
221
1.678
+0.002/-0.000
1.435
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
42.62
+0.05/-0.00
36.45
PA800M222
222
1.741
+0.002/-0.000
1.498
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
44.22
+0.05/-0.00
38.05
PA800M223
223
1.867
+0.002/-0.000
1.624
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
47.42
+0.05/-0.00
41.25
PA800M224
224
1.992
+0.002/-0.000
1.749
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
50.60
+0.05/-0.00
44.42
PA800M225
225
2.118
+0.002/-0.000
1.875
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
53.80
+0.05/-0.00
47.63
PA800M226
226
2.243
+0.002/-0.000
2.000
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
56.97
+0.05/-0.00
50.80
PA800M227
227
2.368
+0.002/-0.000
2.125
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
60.15
+0.05/-0.00
53.98
PA800M228
228
2.493
+0.002/-0.000
2.250
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
63.32
+0.05/-0.00
57.15
PA800M229
229
2.618
+0.002/-0.000
2.375
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
66.50
+0.05/-0.00
60.33
PA800M230
230
2.743
+0.002/-0.000
2.500
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
69.67
+0.05/-0.00
63.50
PA800M231
231
2.868
+0.002/-0.000
2.625
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
72.85
+0.05/-0.00
66.68
PA800M232
232
2.993
+0.002/-0.000
2.750
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
76.02
+0.05/-0.00
69.85
PA800M233
233
3.118
+0.002/-0.000
2.875
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
79.20
+0.05/-0.00
73.03
PA800M234
234
3.243
+0.002/-0.000
3.000
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
82.37
+0.05/-0.00
76.20
Show compressed display (164 configurable products)
ShorttextPiston seal, double acting sealing elements from Turcon® material
Dernières modifications21.07.2023 07:24:58
Unité