Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PLMB-OM2-DFR-W400-D400-H400-AN-MN-SN-LSWN

Expand Table
FR
1/5
Part Number
PN
Type
TYPE
Laser Marker Type
LTYPE
Door Location
FD
W 1mm Increment
W [mm]
D 1mm Increment
D [mm]
H 1mm Increment
H [mm]
With Duct Hole
DH
With Blackout Window
B
Hole for Position Adjustment Stage
P
Limit Switch
LS
1
PLMB-OM2-DFR-W400-D400-H400-AN-MN-SN-LSWN
PLMB
OM2(Omron MX-Z2000G/H)
DFR(Front Mounting, Right Opening)
400
400
400
AN(No Duct Hole)
MN(No Blackout Window)
SN(No Holes for Position Adjustment Stage)
LSWN(No Limit Switch)
Afficher la représentation comprimée (1 produit configurable)
ShorttextLaser Marker BOX
Dernières modifications24.11.2022 00:16:02
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties