Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HEICO-LOCK - HLRS-10S

Expand Table
EN
1/5
Article description
REF
UNC
UNC [Pouce]
Metric
M [mm]
Outside Diameter
X1 [mm]
Inside diameter
X2 [mm]
Thickness
X3 [mm]
Weight
CNSMASSEXACT [kg/1000]
1
2
3
4
5
6
7
8
HLRS-5S
#10
M5
9.4
5.4
1.5
0.38
HLRS-6S
-
M6
11.1
6.5
1.5
0.53
HLRS-8S
5/16"
M8
13.5
8.6
2.5
1.18
HLRS-10S
-
M10
16.6
10.7
2.5
1.81
HLRS-12S
-
M12
19.5
13.0
2.5
2.63
HLRS-16S
5/8"
M16
25.4
17.0
3.5
6.46
HLRS-20S
-
M20
30.7
21.4
3.5
9.12
HLRS-24S
-
M24
39.0
25.3
3.7
17.28
Show compressed display (8 products)
Numéro de commandeHLRS-10S
ShorttextRing lock washers - Stainless Steel - Standard, according to EN DIN 25201
Dernières modifications31.01.2022 02:27:37
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-2x-25x-DIN 25201 DIN 25201