Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RUK3B0800-Z2054

Expand Table
EN
1/5
Part. No
PARTNO
Rod diameter f8/h9
DN [mm]
Groove base +0.2
D1 [mm]
Groove width +0.25
L [mm]
Radial Clearance S max.
S [mm]
Groove
NUT [mm]
Pressure in MPa
DRUCK
Seal Ring Material
MC
Back-up Ring Material
OM
2|RUK3B0450-Z2054
3|RUK3B0500-Z2054
4|RUK3B0550-Z2054
5|RUK3B0560-Z2054
6|RUK3B0600-Z2054
7|RUK3B0630-Z2054
8|RUK3B0650-Z2054
9|RUK3B0700-Z2054
10|RUK3B0750-Z2054
11|RUK3B0800-Z2054
12|RUK3B0850-Z2054
13|RUK3B0900-Z2054
14|RUK3B0950-Z2054
15|RUK3B1000-Z2054
16|RUK3B1050-Z2054
17|RUK3B1100-Z2054
18|RUK3B1150-Z2054
19|RUK3B1250-Z2054
RUK3B0400
40.0
55.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0450
45.0
60.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0500
50.0
65.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0550
55.0
70.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0560
56.0
71.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0600
60.0
75.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0630
63.0
78.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0650
65.0
80.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0700
70.0
85.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0750
75.0
90.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0800
80.0
95.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0850
85.0
100.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0900
90.0
105.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B0950
95.0
110.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B1000
100.0
115.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B1050
105.0
120.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B1100
110.0
125.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B1150
115.0
130.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
RUK3B1250
125.0
140.5
6.3
0.4
without Groove
40 MPa
Zurcon® Z20 Standard polyurethane
Polyacetal resin (POM)
Show compressed display (22 configurable products)
ShorttextRod seal, single acting sealing element from Turcon® and Zurcon® materials
Dernières modifications01.02.2018 15:15:39
Unité