Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS0310320001

Expand Table
FR
1/5
Série
SER
Version
VERS
Position des connexions air
TYP
Diamètre
DI [mm]
Course
STROKE
Posiztion panier
RP
A
A [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
F
F [mm]
F1
F1 [mm]
G
G [Pouce]
H
H [mm]
M
M [mm]
N
N [mm]
O
O [mm]
P
P [mm]
Q
Q [mm]
R
R [mm]
S
S [mm]
T
T [mm]
1
2
3
4
5
SS
03 - Court
1 - Standard
025
1
0.0
67.5
30
19
9.5
4x5.5
4x5.5
4.5x4.5
G1/8
25
-
12.5
50
59
75
60
M5x8
4
SS
03 - Court
1 - Standard
032
1
0.0
77.5
70
19
9.5
4x8
4x8
4.5x7
G1/8
32.5
M5x9
17
50
69
84
69
M5x11
4
SS
03 - Court
1 - Standard
040
1
0.0
95
55
23
11.5
6x8
6x8
6.5x7
G1/4
38.5
-
10
80
79
100
82
M6x12
6
SS
03 - Court
1 - Standard
050
1
0.0
105
42
30
17
6x3
-
6.5x3
G3/8
59
-
23
94
112.5
133
115
M8x16
6
SS
03 - Court
1 - Standard
063
1
0.0
125
60
30
17
6x6.3
-
6.5x6.5
G3/8
68.5
-
24
110
134.5
150
132
M8x16
6
Show compressed display (5 configurable products)
ShorttextVérins sans tige
Dernières modifications14.10.2022 08:43:10
Unité

Classifications

Par catégorie

Cylinder Cylindre
Valve Soupape
Pneumatics Pneumatique
Fitting Raccord

CNS

CNSERPBASE Object Properties