Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
13027, 13028, 13031, 13034, 13039, 13037, 13040, 13029, 13032, 13035 - Roll-In T-Nuts with Ball Spring
80/20
...
Fastening Options
13027, 13028, 13031, 13034, 13039, 13037, 13040, 13029, 13032, 13035 - Roll-In T-Nuts with Ball Spring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
13027
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Finish
FIN
A (Thread)
A
B
B [Pouce]
C
C [Pouce]
D
D [Pouce]
E
E [Pouce]
F
F [Pouce]
G
G [Pouce]
Weight
W [lbs.]
Compatibility Code
CC
1
2
13027
Steel
Zinc Plated
M4
0.866
0.531
0.295
0.307
0.031
0.067
.024
8-15, 8-40
13029
Stainless Steel
-
M5
0.866
0.531
0.295
0.307
0.031
0.067
.023
8-15, 8-40
Show compressed display (2 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
80/20
- 13027, 13028, 13031, 13034, 13039, 13037, 13040, 13029, 13032, 13035
Numéro de commande
13027
Shorttext
Roll-In T-Nuts with Ball Spring
Dernières modifications
09.11.2023 07:10:06
Unité