Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Bel Fuse
Signal Transformer
IF-30-230
IF-30-230 - Signal Transformer
Bel Fuse
Signal Transformer
IF-30-230
IF-30-230 - Signal Transformer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IF-30-230
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-30-230
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 230VCT Output Series
30
230VCT
115V
115V/230V
Thru Hole Mount
50/60Hz
1.23 lbs (0.56 kg)
2.68 in. (68.1 mm)
2.26 in. (57.4 mm)
1.39 in. (35.3 mm)
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Bel Fuse
- IF-30-230
Numéro de commande
IF-30-230
Shorttext
Signal Transformer
Dernières modifications
09.07.2025 08:55:53
Unité
Mots clés
Fuse
Signal Transformer
Classifications
CNS
CNSERPBASE Object Properties