Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SL-SLBRFNF10-44-15

Expand Table
FR
1/5
Part No.
PN
Cleaning Options
CO
M (Coarse Thread)
M
Fine Thread
ALT1
L 1mm Increment
L [mm]
F 1mm Increment
F [mm]
A
A [mm]
B
B [mm]
C
C [mm]
E min
EMIN [mm]
PC Relief Machining
ALT2
QC Relief Machining
ALT3
1
2
3
4
5
6
7
8
9
10
11
12
SL-SLBRFNF3-20-5
Degreasing
3
N/A
20
5
1.5
6
6.9
10
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF4-22-6
Degreasing
4
N/A
22
6
1.5
7
8.1
10
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF5-25-7
Degreasing
5
N/A
25
7
1.5
8
9.2
10
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF6-32-9
Degreasing
6
N/A
32
9
2.5
10
11.5
14
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF8-38-12
Degreasing
8
N/A
38
12
2.5
13
15.0
14
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF10-44-15
Degreasing
10
w/o PMC (Fine Thread)
44
15
2.5
17
19.6
14
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF12-54-18
Degreasing
12
N/A
54
18
3.0
19
21.9
18
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF14-60-21
Degreasing
14
w/o PMC (Fine Thread)
60
21
3.0
21
24.0
18
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF16-66-24
Degreasing
16
N/A
66
24
3.0
24
27.7
18
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF18-72-27
Degreasing
18
w/o PMC (Fine Thread)
72
27
4.0
27
31.2
18
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF20-85-30
Degreasing
20
w/o PMC (Fine Thread)
85
30
4.0
30
34.6
25
w/o Relief Machining
w/o Relief Machining
SL-SLBRFNF22-91-33
Degreasing
22
w/o PMC (Fine Thread)
91
33
5.0
32
36.9
25
w/o Relief Machining
w/o Relief Machining
Show compressed display (12 configurable products)
ShorttextPrecision Cleaning Rod End Coupling Rods - Both Ends Male Thread - L, F Dimension Specified Type
Dernières modifications20.09.2023 06:37:17
Unité

Classifications

CNS

CNSERPBASE Object Properties