Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Fastening Options
3116, 3851, 3120, 3852, 3126, 3853, 3134, 3854, 3288, 3857, 3290 - Slide-In Economy T-Slot Studs
80/20
Inch
Fastening Options
3116, 3851, 3120, 3852, 3126, 3853, 3134, 3854, 3288, 3857, 3290 - Slide-In Economy T-Slot Studs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3126
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part No.
PN
Finish
FIN
Thread x Length
TL
Weight
W [lbs.]
1
2
3
4
5
6
7
8
9
10
11
3116
SAE Grade 5 Black Zinc Finish
5/16-18x.75"
.026
3851
SAE Grade 2 Bright Zinc Finish
M8x20mm
.031
3120
SAE Grade 5 Black Zinc Finish
5/16-18x1.00"
.031
3852
SAE Grade 2 Bright Zinc Finish
M8X25mm
.034
3126
SAE Grade 5 Black Zinc Finish
5/16-18x1.25"
.035
3853
SAE Grade 2 Bright Zinc Finish
M8x30mm
.037
3134
SAE Grade 5 Black Zinc Finish
5/16-18x1.50"
.039
3854
SAE Grade 2 Bright Zinc Finish
M8X35mm
.043
3288
SAE Grade 5 Black Zinc Finish
5/16-18x1.75"
.045
3857
SAE Grade 2 Bright Zinc Finish
M8X45mm
.047
3290
SAE Grade 5 Black Zinc Finish
5/16-18x2.00"
.050
Show compressed display (11 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
80/20
- 3116, 3851, 3120, 3852, 3126, 3853, 3134, 3854, 3288, 3857, 3290
Numéro de commande
3126
Shorttext
Slide-In Economy T-Slot Studs
Dernières modifications
20.05.2021 05:17:54
Unité
Mots clés
Economy
Inch
Studs
Classifications
CNS
CNSERPBASE Object Properties