Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Vacuum Equipment
Vacuum ejectors
ZQ Space Saving Vacuum Ejector
ZZQ1000 - Space Saving Vacuum Pump System/Manifold
SMC (JP)
...
Vacuum ejectors
ZQ Space Saving Vacuum Ejector
ZZQ1000 - Space Saving Vacuum Pump System/Manifold
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZZQ101-LOB_ZQ1000M-K15L-EA-0
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Number of stations
NUMBER
Air pressure supply port position
SUPORT
Vacuum release pressure supply port(PD port)
REPORT
SS
Body type
BODY
Solenoid valve combination
SVC
Pilot valve
PILOT
Solenoid valve rated voltage
VOLTAGE
Connexion électrique
ENTRY
Manual override
MANUAL
Vacuum pressure switch suction filter
PRESSURE
1
|
ZZQ101-L0B
(01) 1 Station
(L) Left
(B) None (Release pressure is supplied from the PS port)
SINGLE SPEC=>
(M) For manifold
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
(-) Standard (DC 1W)
(5) 24 VDC
(L) L plug connector, With 0.3m lead wire, With light/surge voltage suppressor
(-) Non-locking push type/Latching type:Push-lock type
(EA) 0 to -101kPa/NPN open collector 2 output With suction filter
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SMC (JP)
- ZZQ1000
Shorttext
Space Saving Vacuum Pump System/Manifold
Dernières modifications
06.01.2026 10:00:17
Unité
Classifications
CNS
CNSERPBASE Object Properties