Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 874 Spiral spring pins standard duty
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel hardened, black
Bossard Catalog
...
BN 874 Spiral spring pins standard duty
BN 874 - Spiral spring pins standard duty (ISO 8750; DIN 7343), steel hardened, black
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 874 1323946 spiral spring pin 4x26
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Matière
BNMAT
Surface
BNSURFACE
Diamètre nominal
D1 [mm]
Longueur nominale
L [mm]
Diamètre de la calotte
D2 [mm]
Hauteur du sommet
A [mm]
Largeur du bord
B [mm]
Diamètre avant l'installation
D [mm]
58
|
4x8
59
|
4x10
60
|
4x12
61
|
4x14
62
|
4x16
63
|
4x18
64
|
4x20
65
|
4x22
66
|
4x24
67
|
4x26
68
|
4x28
69
|
4x30
70
|
4x32
71
|
4x35
72
|
4x40
73
|
4x50
74
|
5x10
75
|
5x12
1323784
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
3.5
24
3.400
1.000
0.290
3.840
1323830
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
8
3.900
1.100
0.330
4.400
1323849
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
10
3.900
1.100
0.330
4.400
1323857
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
12
3.900
1.100
0.330
4.400
1323865
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
14
3.900
1.100
0.330
4.400
1323873
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
16
3.900
1.100
0.330
4.400
1323881
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
18
3.900
1.100
0.330
4.400
1323903
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
20
3.900
1.100
0.330
4.400
1323911
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
22
3.900
1.100
0.330
4.400
1323938
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
24
3.900
1.100
0.330
4.400
1323946
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
26
3.900
1.100
0.330
4.400
1323954
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
28
3.900
1.100
0.330
4.400
1323962
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
30
3.900
1.100
0.330
4.400
1323970
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
32
3.900
1.100
0.330
4.400
1634062
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
35
3.900
1.100
0.330
4.400
1323997
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
40
3.900
1.100
0.330
4.400
1324012
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
4.0
50
3.900
1.100
0.330
4.400
1324020
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
5.0
10
4.850
1.300
0.420
5.500
1324039
ISO 8750
DIN 7343
Steel hardened to 420-545 HV
black
5.0
12
4.850
1.300
0.420
5.500
Show compressed display (135 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Bossard Catalog
- BN 874
Numéro de commande
1323946
Shorttext
Spiral spring pins standard duty (ISO 8750; DIN 7343), steel hardened, black
Dernières modifications
10.03.2025 09:14:32
Unité
Classifications
ICS
21.060.50 Goupilles, clous
CNS
CNSERPBASE Object Properties
Order Number
1323946
ECLASS 14.0
23-10-03-01 Goupille droite à ressort enroulée
23-10-03-02 Goupille droite à ressort fendue
ECLASS 12.0
23-10-03-02 Spring-type straight pin slotted
ECLASS 11.1
23-10-01-02 Goupille de serrage, manchon de serrage
ECLASS 5.1
23-10-01-02 Goupille de serrage, manchon de serrage
ECLASS 5.0
23-10-01-02 Goupille de serrage, manchon de serrage
ETIM 10.0
EC002384 Spring pin