Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
15 Series
1545, 1545-Black-FB - T-Slotted Profile - 15 Series
80/20
Inch
Profiles
15 Series
1545, 1545-Black-FB - T-Slotted Profile - 15 Series
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1545-145
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Pouce]
Weight Per Foot
W [lbs.]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
1545-145
1545
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
3.4975
5.6929
.7097
3.0047
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
80/20
- 1545, 1545-Black-FB
Numéro de commande
1545-145
Shorttext
T-Slotted Profile - 15 Series
Dernières modifications
09.11.2023 07:08:27
Unité
Mots clés
Inch
Profile
Series
profiles
Classifications
CNS
CNSERPBASE Object Properties