Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3030-LITE-145

Expand Table
EN
1/5
Part No.
PN
Series
SERIES
Material
MAT
Finish
FINISH
Length Type Selection
LS
Length
L [Pouce]
Weight Per Foot
W [lbs]
Moment of Inertia IX
MIX [Inch^4]
Moment of Inertia IY
MIY [Inch^4]
Estimated Area
EA [sqin]
1
3030-LITE-145
3030-LITE
6105-T5 Aluminum
Clear Anodize
Stock Length
145.000
3.2411
2.6959
2.6959
2.7844
Afficher la représentation comprimée (1 produit configurable)
Numéro de commande3030-LITE-145
ShorttextT-Slotted Profile - 15 Series
Dernières modifications09.11.2023 07:08:27
Unité