Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WC20DX

Expand Table
1/5
Référence
BESTNR
Diamètre intérieur +0.25
DI [mm]
Diamètre extérieur -0.25
D0 [mm]
Epaisseur -0.09
ST [mm]
Diamètre du trou de positionnement +/-0.125
DD [mm]
Diamètre de perçage +/- 0.12
DP [mm]
Profondeur du lamage
HA [mm]
Poids
GEW [g]
Lien vers le site de GGB
LINK
Catégorie
KAT
Matériau
MAT
Certificat RoHS
ROHS
DIN ISO 3547
DINISO3547
peu d'entretien ou sans entretien
WS
Huilé
GOELT
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
WC08DX
10
20
1.58
0.00
0
0.95 to 1.20
2.2
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC10DX
12
24
1.58
1.75
18
0.95 to 1.20
3.0
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC12DX
14
26
1.58
2.25
20
0.95 to 1.20
3.3
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC14DX
16
30
1.58
2.25
22
0.95 to 1.20
4.4
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC16DX
18
32
1.58
2.25
25
0.95 to 1.20
4.9
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC18DX
20
36
1.58
3.25
28
0.95 to 1.20
6.2
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC20DX
22
38
1.58
3.25
30
0.95 to 1.20
6.7
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC22DX
24
42
1.58
3.25
33
0.95 to 1.20
8.3
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC24DX
26
44
1.58
3.25
35
0.95 to 1.20
8.5
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC25DX
28
48
1.58
4.25
38
0.95 to 1.20
10.5
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC30DX
32
54
1.58
4.25
43
0.95 to 1.20
13.5
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC35DX
38
62
1.58
4.25
50
0.95 to 1.20
16.9
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC40DX
42
66
1.58
4.25
54
0.95 to 1.20
18.7
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC45DX
48
74
2.60
4.25
61
1.45 to 1.70
41.3
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
WC50DX
52
78
2.60
4.25
65
1.45 to 1.70
44.2
Website
Metal-polymer plain bearings
PMDX
Yes
Yes
Yes
Yes
Show compressed display (15 products)
Numéro de commandeWC20DX
ShorttextRondelles de butée mm
Dernières modifications17.03.2026 11:22:14
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with