Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
A.R.T. Components
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900-5 Z-KO T - Torx SEMS screws with contact washer
DIN 6900-5 Z-KO T steel 8.8 zinc-plated - Torx SEMS screws with contact washer
A.R.T. Components
...
DIN 6900-5 Z-KO T steel 8.8 zinc-plated - Torx SEMS screws with contact washer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A.R.T. 46924 - DIN 6900-5 Z-KO T M5x10.0 mm steel8.8 ZP
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Vignette
PREVIEWPERLINE
Order number
ARTNR
Type designation
TYP
Customs number
ZTN
Materialtyp
MT
Material
MAT
Steel quality
GUETE
Surface metal
OBERFLAECHE
DIN standard screw head
DINSCHRAUBE
DIN standard description washer 1
DINSCHEIBE
Nominal thread diameter
D [mm]
Pitch
P [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Outer diameter
AD2 [mm]
9
|
M4x6.0 mm steel8.8 ZP
10
|
M4x8.0 mm steel8.8 ZP
11
|
M4x10.0 mm steel8.8 ZP
12
|
M4x12.0 mm steel8.8 ZP
13
|
M4x16.0 mm steel8.8 ZP
14
|
M4x20.0 mm steel8.8 ZP
15
|
M4x25.0 mm steel8.8 ZP
16
|
M4x30.0 mm steel8.8 ZP
17
|
M5x8.0 mm steel8.8 ZP
18
|
M5x10.0 mm steel8.8 ZP
19
|
M5x12.0 mm steel8.8 ZP
20
|
M5x16.0 mm steel8.8 ZP
21
|
M5x20.0 mm steel8.8 ZP
22
|
M5x25.0 mm steel8.8 ZP
23
|
M5x30.0 mm steel8.8 ZP
24
|
M5x35.0 mm steel8.8 ZP
25
|
M5x40.0 mm steel8.8 ZP
26
|
M6x10.0 mm steel8.8 ZP
46914
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
3.0
0.500
20
6
6.2
46915
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
6
8
8.2
46916
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
8
8
8.2
46917
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
10
8
8.2
46918
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
12
8
8.2
46919
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
16
8
8.2
46920
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
20
8
8.2
46921
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
25
8
8.2
46922
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
4.0
0.700
30
8
8.2
46923
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
8
10
10.2
46924
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
10
10
10.2
46925
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
12
10
10.2
46926
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
16
10
10.2
46927
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
20
10
10.2
46928
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
25
10
10.2
46929
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
30
10
10.2
48698
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
35
10
10.2
48699
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
5.0
0.800
40
10
10.2
46930
DIN 6900-5 Z-KO T
7318 1900
Metal
Steel
8.8
zinc-plated (A2K)
DIN 7985 - Torx
Serrated Contact washer
6.0
1.000
10
12
12.2
Show compressed display (36 products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
A.R.T. Components
- DIN 6900-5 Z-KO T steel 8.8 zinc-plated
Numéro de commande
46924
Shorttext
Torx SEMS screws with contact washer
Dernières modifications
13.01.2025 13:40:11
Unité
Mots clés
Components
Mounting Accessories
contact
screws
steel
washer
Classifications
Par fonctionnalité
BYFUNC_FIXING Accrocher
BYFUNC_SCREWING Visser
ICS
21.060.10 Boulons, vis, goujons
CNS
CNSERPBASE Object Properties
Certificat RoHS
1
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête
Linsenzylinderkopf
Classe de produit
A
date de publication (AAAA-MM)
DIN 7985
Lettre de forme conforme à la norme
DIN 962
23-11-01-01 Vis, plane, entrainé à l´extérieur
ECLASS 11.1
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête
Linsenzylinderkopf
Product class
A
date de publication (AAAA-MM)
DIN 7985
Lettre de forme conforme à la norme
DIN 962
ECLASS 10.1
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête
Linsenzylinderkopf
Forme de tête selon la norme
ISO 1891
Product class
A
Classe de produit conformément à la norme
DIN ISO 4759-1
date de publication (AAAA-MM)
DIN 7985
Lettre de forme conforme à la norme
DIN 962
Exécution de filetage conforme à la norme sous forme de lettre de code
DIN 202
ECLASS 10.0.1
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête
Linsenzylinderkopf
Forme de tête selon la norme
ISO 1891
Product class
A
Classe de produit conformément à la norme
DIN ISO 4759-1
date de publication (AAAA-MM)
DIN 7985
Lettre de forme conforme à la norme
DIN 962
Exécution de filetage conforme à la norme sous forme de lettre de code
DIN 202
ECLASS 9.1
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête selon la norme
ISO 1891
date de publication (AAAA-MM)
DIN 7985
Exécution de filetage conforme à la norme sous forme de lettre de code
DIN 202
Product class
A
Classe de produit conformément à la norme
DIN ISO 4759-1
Lettre de forme conforme à la norme
DIN 962
Forme de tête
Linsenzylinderkopf
ECLASS 6.2
23-11-01-02 Fillister head screw
Head form pursuant to standard
ISO 1891
Publication date (year-month)
DIN 7985
Thread design according to standard letter
DIN 202
Product class
A
Product class in accordance with norm
DIN ISO 4759-1
standard letter to the standard number
DIN 962
Head form
Linsenzylinderkopf
ECLASS 6.0
23-11-01-02 Fillister head screw
Forme de tête
ZYLINDERKOPF
Classe de produit conformément à la norme
DIN ISO 4759-1
Edition de la norme des dimensions
DIN 7985
Forme de tête selon la norme
ISO 1891
standard letter to the standard number
DIN 962
Exécution de filetage conforme à la norme sous forme de lettre de code
DIN 202
Classe de produit
A
ECLASS 5.1
23-11-01-02 Vis, plane, entrainé à l´intérieur
Forme de tête selon la norme
ISO 1891
Edition de la norme des dimensions
DIN 7985
Exécution de filetage conforme à la norme sous forme de lettre de code
DIN 202
Classe de produit
A
Classe de produit conformément à la norme
DIN ISO 4759-1
Lettre de forme conforme à la norme
DIN 962
Forme de tête
Linsenzylinderkopf
ECLASS 5.0
23-11-01-02 Vis, plane, entrainé à l´intérieur
Lettre de forme
C
Lettre forme, conforme norme
DIN 962
Lettre reconn. filetage
M
Lettre reconn. filetage, conforme norme
DIN 202
Norme dimension
DIN 7985
Forme tête
ZYLINDERKOPF
Forme tête, conforme norme
ISO 1891
Classe de produit
A
Classe de produit conforme norme
DIN ISO 4759-1
ETIM 10.0
EC003861 Bolt
ETIM 7.0
EC002356 Hexagon socket head screw
PCon
BOLTS_COMMON_INNERDRIVE Schrauben, Innenantrieb
Kopfform
Linsenzylinderkopf
Maßeinheit
mm
Verbindungspunkt auf Schraubenseite
IP1
Verbindungspunkt auf Mutternseite
IP3
Standards
DIN-6x-69x-DIN 6900 DIN 6900