Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Vacuum Equipment
Vacuum ejectors
ZX Vacuum Ejector
ZX100 - Vacuum Pump System/Single Unit
SMC (JP)
Vacuum Equipment
Vacuum ejectors
ZX Vacuum Ejector
ZX100 - Vacuum Pump System/Single Unit
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ZX100-K11L-E
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Valve unit/Combination of supply valve and release valve
COMBINATION
Solenoid valve rated voltage
VOLTAGE
Electrical entry
ENTRY
Light/Surge voltage suppressor
SUPPRESSOR
Manual operation
MANUAL
Combination of switch/filter
SWF
Vacuum switch unit/Filter unit
LEADWIRE
PV/V port size
PVV
Release flow rate adjusting needle/Bracket A
NEEDLE
CE/UKCA-compliant
CE
Thread on/off
THREAD
1
(K1) Supply/Release valve: Solenoid valve N.C.(V114)
(1) 100 VAC 50/60 Hz
(L) L plug connector type, Lead wire length 0.3 m
(-) None
(-) Non-locking push type
(E) Vacuum switch (For general purpose)(ZSE2)(NPN)/With suction filter
(-) Grommet type , Lead wire length 0.6 m
(-) M5 x 0.8
(-) Without lock nut, With bracket A
N/A
on
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SMC (JP)
- ZX100
Shorttext
Vacuum Pump System/Single Unit
Dernières modifications
06.01.2026 10:00:24
Unité
Classifications
CNS
CNSERPBASE Object Properties