Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Béné Inox 652904-25

Expand Table
FR
1/5
Référence
REF
FORME
DN
DNP [Pouces]
D1 [mm]
D2 [mm]
F [mm]
L1 [mm]
L2 [mm]
POIDS [kg]
1
2
3
4
5
6
7
8
9
10
11
652904-8
Gaz cylindrique
8
1/4"
13.7
7.6
1/4"
22
10
0,01
652904-10
Gaz cylindrique
10
3/8"
17.1
13.1
3/8"
23
10
0,02
652904-15
Gaz cylindrique
15
1/2"
21.3
16.3
1/2"
25
13
0,03
652904-20
Gaz cylindrique
20
3/4"
26.9
21.9
3/4"
30
15
0,05
652904-25
Gaz cylindrique
25
1"
33.7
27.7
1"
32
17
0,07
652904-32
Gaz cylindrique
32
1"1/4
42.4
36.4
1"1/4
33
20
0,10
652904-40
Gaz cylindrique
40
1"1/2
48.3
42.3
1"1/2
35
20
0,12
652904-50
Gaz cylindrique
50
2"
60.3
53.3
2"
40
23
0,20
652904-65
Gaz cylindrique
65
2"1/2
76.1
69.1
2"1/2
45
26
0,28
652904-80
Gaz cylindrique
80
3"
88.9
80.9
3"
55
30
0,46
652904-100
Gaz cylindrique
100
4"
114.3
106.3
4"
60
35
0,66
Show compressed display (11 products)
Numéro de commandebene_inox_652904-25
ShorttextEmbout mâle filetage cylindrique - Inox 316L
Dernières modifications05.02.2021 14:30:34
Unité

Classifications

CNS

CNSERPBASE Object Properties