Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

W80SUR1+B

Expand Table
EN
1/5
Catalogue Number
CNSORDERNO
Product information
PINFO
Module
MOD
Material
MTR
Direction
DR
Thread
U
Number of Teeth
Z
Reference Diameter d
D [mm]
Throat Diameter dt
DT [mm]
Tip Diameter
DA [mm]
Type
S
Face Width b
B [mm]
Bore Diameter dd
DD [mm]
Hub Diameter dh
DH [mm]
Hub Projection lh
LH [mm]
Hub Projection(L type、C type)
LHR [mm]
Overall lenght l
L [mm]
Width of Key Way
B2 [mm]
Depth of Key Way
T2 [mm]
1
2
W80SUR1+B
-
0.80
SUS304
Right
1
0
10.4
0.0
12.00
B
14
5
10.30
0
6
26
0
0.0
W80SR1+B
-
0.80
S45C
Right
1
0
10.4
0.0
12.00
B
14
5
10.30
0
6
26
0
0.0
Show compressed display (2 configurable products)
Numéro de commandeW80SUR1+B
ShorttextModule 0.8
Dernières modifications14.09.2023 04:12:35
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties