Texte
levelling-feet
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
Catalogues: 46
96 308
JW Winco
(20 178)
Ganter
(17 697)
Berger Tools
(15 715)
Elesa+Ganter
(13 356)
MOVET
(4309)
NBK (Nabeya Bi-tech Kaisha)
(3805)
norelem
(3726)
TOHATSU
(2313)
Not found? Request catalog
Mots clés: 135
11 021
Enrichissements
2826
Fonctionnalités
72 166
Pays/Régions de livraison
1008
Unités
95 039
Types de fichier
96 305
Catégories
74 849
Classifications
74 849
Normes
746
Certificats
84 798
Filtre catalogue
Tips for reducing search results
27796
Pieds réglables de forme hexagonale
24
27798
Pieds réglables
88
27793
Pieds réglables en acier avec vis creuse
12
27840
Pied de montage réglable pour profil aluminium
5
27797
Pieds réglables avec embase moletée
16
27791-05 inch
Pieds réglables Hygienic DESIGN - inch
44
GN 343.1 OS
Levelling feet, Steel zinc plated, Internal thread, Type OS, without plastic cap
10
GN 343.1 KS
Levelling feet, Steel zinc plated, Internal thread, Type KS, with plastic cap, glidi...
10
GN 343.1 KR
Levelling feet, Steel zinc plated, Internal thread, Type KR, with plastic cap, non...
10
GN 343.1 KSE
Levelling feet, Steel zinc plated, Internal thread, Type KSE, with plastic cap, glidi...
10
GN 343.1 KRE
Levelling feet, Steel zinc plated, Internal thread, Type KRE, with plastic cap, non...
10
GN 343.2 OS
Levelling feet, Steel zinc plated, Threaded stud, Type OS, without plastic cap
54
GN 343.2 KS
Levelling feet, Steel zinc plated, Threaded stud, Type KS, with plastic cap, glidi...
54
GN 343.2 KR
Levelling feet, Steel zinc plated, Threaded stud,Type KR, with plastic cap...
54
GN 343.2 KSE
Levelling feet, Steel zinc plated, Threaded stud, Type KSE, with plastic cap, non...
54
GN 343.3 A
Levelling feet, Type A without rubber underlay
10
GN 343.2 KRE
Levelling feet, Steel zinc plated, Threaded stud, Type KRE, with plastic cap, non...
54
GN 343.3 G
Levelling feet, Type G with rubber underlay
10
GN 343.4 A
Levelling feet, Type A without rubber underlay
54
GN 343.4 G
Levelling feet, Type G with rubber underlay
54
GN 343.7 A
Levelling feet, Type A without rubber underlay
10
GN 343.7 G
Levelling feet, Type G with rubber underlay
10
GN 344
Levelling feet, Foot plastic / Threaded stud steel, Type A, without nut, wit...
93
GN 344
Levelling feet, Foot plastic / Threaded stud steel, Type AG, without nut, wit...
93
GN 344
Levelling feet, Foot plastic / Threaded stud steel, Type BG, with nut, with r...
93
GN 344
Levelling feet, Foot plastic / Threaded stud steel, Type B, with nut, witho...
93
GN 345
Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Typ...
66
GN 345
Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Typ...
66
GN 345
Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Typ...
66
GN 345
Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Typ...
66
GN 445
Levelling feet with two fixing holes, Type A, without nut, without rubber ...
30
GN 445
Levelling feet with two fixing holes, Type AG, without nut, with rubber underlay
30
GN 445
Levelling feet with two fixing holes, Type B, with nut, without rubber underlay
30
GN 445
Levelling feet with two fixing holes, Type BG, with nut, with rubber underlay
30
GN 445.5
Levelling feet with two fixing holes, Type A, without nut, without rubber ...
30
GN 445.5
Levelling feet with two fixing holes, Type AG, without nut, with rubber underlay
30
GN 445.5
Levelling feet with two fixing holes, Type BG, with nut, with rubber underlay
30
GN 445.5
Levelling feet with two fixing holes, Type B, with nut, without rubber underlay
30
GN 339 KR
Levelling feet, Type KR with plastic cap, non-gliding
8
GN 339
Levelling feet, Type KS with plastic cap, gliding
8
GN 342.1 SV
Levelling feet with female thread, vibration absorbing, Type SV
4
GN 342.2 SV
Levelling feet with screw, Type SV, vibration absorbing
8
GN 839
Levelling feet, Foot plastic / Screw steel, fixed
51
GN 40
Levelling feet without fixing lug
687
GN 42
Levelling feet with fixing lug
411
GN 42
Levelling feet with fixing lug, rectangular shape
244
GN 30
Levelling feet, Steel sheet, zinc plated / with rubber underlay
687
GN 32
Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
396
GN 244
Levelling feet, without fixing hole, Type A without nut, without rubber ...
6
GN 244
Levelling feet, without fixing hole, Type B with nut, without rubber underlay
6