Texte
ntn株式会社
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
Catalogues: 1
12 382
NTN Corporation
(12 382)
Not found? Request catalog
Mots clés: 148
12 382
Unités
11 723
Types de fichier
12 382
NTN Corporation
mass
(MASS)
10 429
Outside Diameter
(D)
9262
Inside Diameter
(SD)
8947
Radius
(R)
7769
Width
(B)
7725
Fatigue load limit
(CU)
6213
Basic load ratings
(CR)
7872
Basic Static Load Rating
(COR)
5890
Limiting Speeds
(Grease) (LSG)
7730
Radius
(R1)
4392
Limiting Speeds
(Oil) (LSO)
7105
Dimension
(A)
4181
Diameter
(D1)
3645
chamfer
(C)
3361
Dimension
(L)
2562
width
(B1)
2343
Dimension
(N)
2172
Dimension
(J)
1983
Basic Static Load Ratings
(COR)
1981
Nominal number of bearing
(NNB)
1601
Grease Nipple
(GN)
1579
Fixed bolt
(FB)
1368
Dimension
(G)
671
Grease nipple
(with grease nipple) (GNP)
549
Unit Number
(BN)
401
Set screw
(SS)
365
Dimension
(S)
364
Spherical Roller Bearing Numbers
(SRBN)
324
Drain plug
(DP)
288
Rubber Seals Number
(RSN)
288
Bolt
(T)
264
Dimensions series to ISO
(ISO)
213
thread
(M)
212
Appropriate nut no.
(ANO)
203
Closing cap
(CC)
200
Mounted chute Length
(ML)
20
Position of the Unit
(PTU)
13
Position of Unit
(PNT)
5
Afficher toutes les facettes des variables
Filtre catalogue
Tips for reducing search results
Open type
274
Shielded type ZZ
156
Low torgue sealed type LLH
52
Non-contact sealed type LLB,LLF
129
With snap ring NR
131
Contact Sealed type LLU
143
With snap ring groove N
131
Open type
33
Shielded type ZZ
33
With single shield Z
61
Open type
62
With flanged outer ring FL
48
With double shield ZZ
61
With flanged outer ring and double shield FL...ZZ
45
With flanged outer ring and single shield FL...Z
45
With double shield ZZ
17
With flanged outer ring FL
13
Face-to-face arrangement DF
192
Back-to-back arrangement DB
192
Single
192
Tandem arrangement DT
192
QJ type
34
Open type
31
Shielded type ZZ
14
Contact sealed type LLU
14
Non-contact sealed type LLB, LLF
14
Cylindrical bore
92
Tapered bore, taper 1:12
68
Adapters
68
Type NJ
268
Type NU
268
Type NUP
268
type N
226
L type collar ring
222
Type NF
128
Type NNU - Cylindrical bore
27
Type NN - Cylindrical bore
58
Type NN - Tapered bore, taper 1:12
58
Four-Row Cylindrical Roller Bearings
216
Metric system sizes
234
Inch system sizes
537
Outward facing type
192
Inward facing type
48
Cylindrical bore
347
Four Row Tapered roller Bearings
240
Adapter
152
Tapered bore, taper 1:12
347
Withdrawal Sleeves
203
Single Direction Type
121
High Speed Duplex Angular Thrust Ball Bearings
51