Texte
栅栏式接线端子
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
Catalogues: 1
369
Ningbo Supu Electronics
(369)
Not found? Request catalog
Mots clés: 8
369
Unités
369
Types de fichier
369
Ningbo Supu Electronics
Colour
(COLOUR)
369
Connection method
(CNMD)
369
Contact material
(CTML)
369
Contact plating
(CTPG)
369
Degree of pollution
(DEOFPN1)
369
Degree of protection
(DEOFPN)
369
Flame retardant grade, UL94 compliance
(FERTGE)
369
Insulation material
(INML)
369
Insulation material group
(INMLGP)
369
Number of connections
(MROFCN)
369
Number of levels
(NROFLS)
369
Operating temperature range
(OPGTERE)
369
Overvoltage category
(OECY)
369
Rated cross section
(RDCSSN)
369
Stripping length
(SGLH)
369
Torque
(UL) (TORQUE_UL_)
369
Use group
(UEGP)
369
Conductor cross section rigid
(CCSR)
368
IEC rated current
(IECRDCT)
368
IEC rated voltage
(IECRDE)
368
Pitch
(PITCH)
368
Afficher toutes les facettes des variables
Filtre catalogue
TBR100-XXC-B-001
Pitch: 25.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TBR80-XXC-B-001
Pitch: 19.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TB B5-K-9.52VXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
21
TB B6-9.52HXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB B5-9.52VXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB C5-9.52HXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB C5-K-9.52HXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
21
TB C5-9.52VXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB C5-K-9.52VXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
21
TBD-14.5VXXC-40-101
Pitch: 14.5mm,Rated Voltage IEC: 1000V, Rated C...
13
TB W5-9.52VXXC-125-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB-K-21.0VXXC-001
Pitch: 21.0mm,Rated Voltage UL: 600V, Rated Cu...
14
TBR80-XXC-LR-001
Pitch: 19.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TBR100-XXC-LR-001
Pitch: 25.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TBR150-XXC-B-001
Pitch: 27.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TBR150-XXC-LR-001
Pitch: 27.0mm,Rated Voltage UL: 600V, Rated Cu...
16
TBR100-XXP-GR-0002
Rated Voltage UL: 600V, Rated Current UL: 100A, Color: bla...
1
TB B6-9.52VXXC-50-001
Pitch: 9.52mm,Rated Voltage IEC: 63...
23
TB-K-16.0VXXC-001
Pitch: 16.0mm,Rated Voltage UL: 600V, Rated Cu...
14
TB-K-27.0VXXC-001
Pitch: 27.0mm,Rated Voltage UL: 600V, Rated Cu...
15
TB-K-13.0VXXC-001
Pitch: 13.0mm,Rated Voltage UL: 600V, Rated Current U...
14
TB-K-27.0VXXC-002
Pitch: 27.0mm,Rated Voltage UL: 600V, Rated Current U...
1