Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
Kata kunci: 12
71
Unit
71
File types
71
Kategori
71
Standar
71
Bossard Catalog
BNNORM1
71
BNNORM2
71
Material
(BNMAT)
71
Surface
(BNSURFACE)
71
Nominal diameter
(D1)
71
Nominal length js15
(L)
71
Dome height ~
(C)
71
Diameter kerf
(D2)
71
Filter
Bossard Catalog CAD Katalog
BN 883 Grooved taper pins half length taper grooved
Di sini Anda akan menemukan model CAD dari Bossard Catalog
Tambahkan pencarian direktori
Preferred catalog language
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
...
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 883 Grooved taper pins half length taper grooved
Bossard Catalog
...
BN 883 Grooved taper pins half length taper grooved
BN 883
Grooved taper pins half length taper grooved (DIN 1472; ISO 8745), steel, pla...
Anak Perusahaan:
Albania
Zug CH-6301
Evgeny Shpakovskiy
Steinhauserstrasse 70
Zug
+41 41 749 63 01
+41 41 749 64 40
Evgeny.Shpakovskiy@bossard.com
https://www.bossard.com