Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
Kata kunci: 1
32
Unit
32
File types
32
Comepi
Part Number
(CODE)
32
Casing Material
(MATCASING)
32
Width
(WIDTH)
32
Electrical connections
(INLETS)
32
IP Degree of Protection
(IP)
32
Actuating Head
(ACT)
32
Head Material
(MATHEAD)
32
Head orientation
(ORHEAD)
32
Principle of operation
(BEBM)
32
Unlock
(UNLOCK)
32
Solenoid power supply
(SOLENOID)
32
Functional power supply
(ALFUNZ)
32
Max. current
(MAXCURR)
64
Ui terminals
(UIPCB)
32
Uimp terminals
(UIMPPCB)
48
Safety output
(CONTSOL)
32
Signalling output
(CONTAZ)
32
Approvals
(APP)
32
Reference Directives
(DIR)
32
Reference regulations
(STDR)
32
Interlock type according to EN ISO 14119
(INTBLK14119)
32
Encoding level according to EN ISO 14119
(LEVCOD14119)
32
Emergency unlock type
(RELEASE)
32
Rated Insulating Voltage Ui
(UI)
32
Pollution Degree
(GINQ)
32
Rated impulsive voltage
(UIMPCONT)
32
Conventional thermal current in free air Ith
(θ min 40 ° C) (ITH)
32
Short circuit protection
(EU min 500Vac - fuses type gG (gl)) (CTOCTO)
32
Max. switching frequency
(FREQCOMM)
32
Maximum switching speed
(VCOMM)
32
Resistance Between Contacts
(RESCONT)
32
Mechanical durability
(Millions of operations) (MECC)
32
B10d
(B10D)
32
Rated operating distance
(DISTKEYINNOM)
32
Insured release distance with locked actuator
(DISTKEYOUTLOCK)
32
Safe Release Distance with unlocked actuator
(DISTKEYOUTUNLOCK)
32
Insured operating distance
(DISTINASS)
32
Filter
Comepi CAD Katalog
FEP RFID
Di sini Anda akan menemukan model CAD dari Comepi
Tambahkan pencarian direktori
Preferred catalog language
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
...
Comepi
Safety Devices
FEP RFID
Comepi
Safety Devices
FEP RFID
FEP_5_KR1
FEP_5_KR2
FEP_5_KR3
FEP_5_KR4
FEP_M_KR1
FEP_M_KR2
FEP_M_KR3
FEP_M_KR4
Kata kunci
Safety Devices
Anak Perusahaan:
Italy
Robbiate (Lecco) 23899
Comepi srl
Via Novarino 9/L
Robbiate (Lecco)
+39 039 9906408
+39 039 9906203
MKT@comepi.it
www.comepi.eu