Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
Kata kunci: 2
7
Functionalities
7
Unit
7
File types
7
Kategori
7
Klasifikasi
7
Festo
Part number
(TNR)
7
Type
(TYP)
7
Diameter
(D1)
7
Diameter
(D2)
7
Nominal size
(NENN)
7
Width
(B)
7
Width
(B1)
7
Diameter
(D3)
7
Height
(H)
7
Height
(H1)
7
Height
(H2)
7
Length
(L)
7
Length
(L1)
7
Length
(L2)
7
Weight
(CNSMASSEXACT)
7
GTIN
7
Filter
Festo CAD Katalog
FCN
Di sini Anda akan menemukan model CAD dari Festo
Tambahkan pencarian direktori
Preferred catalog language
EN
Filter katalog
Semua negara/wilayah pemasok
Semua pasar
...
Festo
Products (A - Z)
F
FCN
Festo
Products (A - Z)
F
FCN
FCN
Barbed T-connector
Kata kunci
Products
barbed
Anak Perusahaan:
Indonesia
Jakarta
PT. Festo
Landesgesellschaft
JL. Sultan Iskandar Muda No. 68, Arteri Pondok Indah, Jakarta 12240
Jakarta
+62 (0)21 27 50 79 00
+62 (0)21 27 50 79 98
info_id@festo.com
www.festo.com/id