Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
A&T-3D Gallery
zonghe
33
lashou
PHYSMA - 圆形拉手·内外安装型
A&T-3D Gallery
zonghe
33
lashou
PHYSMA - 圆形拉手·内外安装型
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHYSMA-L120
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Bestellnummer
CNSORDERNO
CODE
CODE
类型
LX
材质
CZ
表面处理
BMCL
L
L [mm]
B
B [mm]
C
C [mm]
D
D [mm]
E
E [mm]
H
H [mm]
H1
H1 [mm]
M
M
MF
MM [mm]
V
V
V1
V1
参考重量
CKZL [kg/pcs]
pdf
PDF
1
2
3
4
5
6
7
8
PHYSMA-L80
PHYSMA
内外安装型
SUS304
滚磨抛光
80
104
16
10
118
42
5
M5
5
5.4
10.5
0.09
physma.pdf
PHYSMA-L100
PHYSMA
内外安装型
SUS304
滚磨抛光
100
124
16
10
138
42
5
M5
5
5.4
10.5
0.11
physma.pdf
PHYSMA-L110
PHYSMA
内外安装型
SUS304
滚磨抛光
110
134
16
10
148
42
5
M5
5
5.4
10.5
0.12
physma.pdf
PHYSMA-L120
PHYSMA
内外安装型
SUS304
滚磨抛光
120
144
16
10
158
42
5
M5
5
5.4
10.5
0.13
physma.pdf
PHYSMA-L125
PHYSMA
内外安装型
SUS304
滚磨抛光
125
149
16
10
163
42
5
M5
5
5.4
10.5
0.13
physma.pdf
PHYSMA-L160
PHYSMA
内外安装型
SUS304
滚磨抛光
160
184
16
10
198
42
5
M5
5
5.4
10.5
0.17
physma.pdf
PHYSMA-L200
PHYSMA
内外安装型
SUS304
滚磨抛光
200
224
16
10
238
42
5
M5
5
5.4
10.5
0.19
physma.pdf
PHYSMA-L250
PHYSMA
内外安装型
SUS304
滚磨抛光
250
274
16
10
288
42
5
M5
5
5.4
10.5
0.23
physma.pdf
Menampilkan tampilan terkompresi (8 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
A&T-3D Gallery
- PHYSMA
Shorttext
圆形拉手·内外安装型
Perubahan terakhir
28.11.2025 23:37:32
Unit
Kata kunci
Automated
Equipment Components
Gallery
Handles
Parts
Klasifikasi
CNS
CNSERPBASE Object Properties