Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
80/20
Inch
Profiles
10 Series
1002-S, 1002-S-Black-FB - 1002-S Profile
80/20
Inch
Profiles
10 Series
1002-S, 1002-S-Black-FB - 1002-S Profile
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1002-S-145
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Series
SERIES
Finish
FINISH
Length Selection
LS
Length
L [INCH]
Material
MATERIAL
GRADE
DROPLOCK
INERTIA
AREA
YIELD
ELASTICITY
Length
LENGTH
WEIGHT
1
1002-S-145
10
Clear Anodize
Stock Length
145.000
Aluminum
6105-T5
2°
IX=0.051"^4 - IY=0.051"^4
.448 in²
35,00 psi
10,2000,000 lb/in²
145" , 242"
.0447 lb/in
Menampilkan tampilan terkompresi (1 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
80/20
- 1002-S, 1002-S-Black-FB
Order number
1002-S-145
Shorttext
1002-S Profile
Perubahan terakhir
09.11.2023 07:08:27
Unit